Detection polarity | Single-pole detection |
---|---|
Output Structure | Push-pull |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | UFV |
---|---|
Package Image | |
Package Code | SOT-353F |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Supply Voltage (Max) | VCC | 3.6 | V |
Supply Voltage (Min) | VCC | 2.3 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Magnetic Flux Density (Operating Point) (Typ.) |
BON | - | 1.8 | mT |
Magnetic Flux Density (Releasing Point) (Typ.) |
BOFF | - | 0.8 | mT |
Contact us
Contact usFrequently Asked Questions
FAQs