Power MOSFET (P-ch single)
Application Scope | Automotive / Motor Drivers / DC-DC Converters / Switching Voltage Regulators |
---|---|
Polarity | P-ch |
Generation | U-MOSⅥ |
Internal Connection | Single |
PPAP | Capable(*) |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | DPAK+ |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.5×9.5×2.3 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | -60 | V |
Gate-Source voltage | VGSS | +10/-20 | V |
Drain current | ID | -30 | A |
Power Dissipation | PD | 68 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | -3.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 21.8 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=6V | 28 | mΩ |
Input capacitance (Typ.) | Ciss | - | 3950 | pF |
Total gate charge (Typ.) | Qg | VGS=-10V | 80 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs