Description

Application Scope Automotive / Switching Voltage Regulators / DC-DC Converters / Motor Drivers
Polarity P-ch
Generation U-MOSⅥ
Internal Connection Single
PPAP Capable(*)
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name DPAK+
Package Image DPAK+
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
6.5×9.5×2.3
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -40 V
Gate-Source voltage VGSS +10/-20 V
Drain current ID -90 A
Power Dissipation PD 180 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -2.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 4.3
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 6
Input capacitance (Typ.) Ciss - 7700 pF
Total gate charge (Typ.) Qg VGS=-10V 172 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2018

Aug,2023

Dec,2023

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101
TJ90S04M3L,LQ 2000 - Yes Yes

Applications

Electric Power Steering
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing electric power steering. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive Brake Control
Such as reduction of power consumption and miniaturization are important in designing brake control. Toshiba provides information on a wide range of semiconductor products suitable for brake actuator unit, motor driving unit and power supply units, etc., along with circuit configuration examples.
Head-up Display (HUD)
Such as reduction of noise on signal line, reduction of power consumption and miniaturization are important in designing head-up display. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive Electro Active Suspension
Such as reduction of power consumption and miniaturization are important in designing electro active suspension. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive Electric Pump (Water/Oil)
Such as ensuring
tolerance to motor lock current and reduction of power consumption are important in electric pump (water/oil). Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.
Advanced Driver-Assistance Systems (ADAS)
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing ADAS. Toshiba provides information on a wide range of semiconductor products suitable for image input units, power supply units, data transmission and audio output units, etc., along with circuit configuration examples.
Automotive HVAC
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing HVAC. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive LED Headlamp
Such as reduction of power consumption and miniaturization of circuit boards are important in designing LED headlamp. Toshiba provides information on a wide range of semiconductor products suitable for LED matrix control units, power supply units, etc., along with circuit configuration examples.
Automotive Power Slide Door
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in power sliding door. Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.
Automotive V2X
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing V2X. Toshiba provides information on a wide range of semiconductor products suitable for RF block units, power supply units, etc., along with circuit configuration examples.
Automotive USB Power Charger
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing USB power charger. Toshiba provides information on a wide range of semiconductor products suitable for circuit for cigar socket or accessory circuits, etc., along with circuit configuration examples.
Automotive Engine Control
Such as reduction of power consumption and miniaturization are important in designing engine control. Toshiba provides information on a wide range of semiconductor products suitable for power management circuit, injector drive circuit, actuator drive circuit, etc., along with circuit configuration examples.
IVI (In-vehicle Infotainment)
Such as information sharing and reduction of power consumption are important in designing IVI. Toshiba provides information on a wide range of semiconductor products suitable for display and audio output section, video and voice input section, wireless communications section, etc., along with circuit configuration examples.
Automotive Radiator Fan
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing radiator fan. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, etc., along with circuit configuration examples.
Transmission Management
Such as reduction of power consumption and miniaturization are important in designing transmission management. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, mechanical relay drive units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open