Power MOSFET (N-ch 250V<VDSS≤500V)
Application Scope | Switching Voltage Regulators |
---|---|
Polarity | N-ch |
Generation | π-MOSⅦ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TO-220SIS |
---|---|
Package Image | |
JEITA | SC-67 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
10.0×15.0×4.5 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 500 | V |
Gate-Source voltage | VGSS | +/-30 | V |
Drain current | ID | 12 | A |
Power Dissipation | PD | 45 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 4.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 520 | mΩ |
Input capacitance (Typ.) | Ciss | - | 1350 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 25 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs