EOL announced
Power MOSFET (N-ch single 30V<VDSS≤60V)
Application Scope | Switching regulators |
---|---|
Polarity | N-ch |
Generation | U-MOSⅣ |
RoHS Compatible Product(s) (#) | Available |
TK50E06K3A is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK8R2E06PL | Package and characteristics are almost same | Almost same ON resistance |
TK5R1E06PL | Almost same package but similar characteristics | Slightly lower ON resistance |
TK40E06N1 | Package and characteristics are almost same | Slightly higher ON resistance |
Toshiba Package Name | TO-220 |
---|---|
Package Image | |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
10.16×15.1×4.45 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 60 | V |
Drain current | ID | 50 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 8.5 | mΩ |
Input capacitance (Typ.) | Ciss | - | 2670 | pF |
Contact us
Contact usFrequently Asked Questions
FAQs