EOL announced
Power MOSFET (N-ch single 60V<VDSS≤150V)
Polarity | N-ch |
---|---|
Generation | U-MOSⅢ-H |
RoHS Compatible Product(s) (#) | Please contact us. |
TK60A08J1 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK60S10N1L | Almost same package but similar characteristics | Different Drain-source voltage |
Toshiba Package Name | TO-220SIS |
---|---|
Package Image | |
JEITA | SC-67 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
10.0×15.0×4.5 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 75 | V |
Drain current | ID | 60 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 9.3 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 7.8 | mΩ |
Contact us
Contact usFrequently Asked Questions
FAQs