Power MOSFET (N-ch 500V<VDSS≤700V)
Application Scope | Switching Voltage Regulators / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | DTMOSⅣ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | DPAK |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.6×10.0×2.3 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 600 | V |
Gate-Source voltage | VGSS | +/-30 | V |
Drain current | ID | 8.0 | A |
Power Dissipation | PD | 80 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 4.5 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 560 | mΩ |
Input capacitance (Typ.) | Ciss | - | 590 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 22 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs