Feature | High temperature 125 degC operation |
---|---|
Application Scope | Inverter / Communication interface / PLC |
Function | High-speed / IPM driver |
Number of Circuits | 1 |
Output Interface | open-collector |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)
*Download Online Certification of Safety Standard(UL 1577) |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
TLP2309 | Package and characteristics are almost same | Similar function |
Toshiba Package Name | 5pin SO6 |
---|---|
Package Image | |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
3.7×7.0×2.1 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature | Topr | -55 to 125 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Isolation voltage | BVS | t=60sec | 3750 | Vrms |
Common mode transient immunity | CMH / CML | - | +/-10 | kV/μs |
Current Transfer Ratio (Min) | CTR | IF(IN)=10mA VCC=4.5V VO=0.4V |
25 | % |
ICC (Max) | ICC | - | 0.001 | mA |
Propagation delay time (H/L)(Max) | tpHL | - | 1000 | ns |
Propagation delay time (L/H)(Max) | tpLH | - | 1000 | ns |
Data transfer rate | - | - | 1 | Mbps |
Contact us
Contact usFrequently Asked Questions
FAQs