Not Recommended for New Design
Photorelay (MOSFET output, 2-form-a)
Application Scope | Measurement instrumentation / Modems |
---|---|
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Available |
Safety Standard | Approved : UL 1577 |
Toshiba Package Name | 2.54SOP8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
9.4×7.0×2.1 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
ON-state current | ION | 0.2 | A |
OFF-state output terminal voltage | VOFF | 200 | V |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Isolation voltage BVs @1minute (Min) |
BVS | 1500 | Vrms |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Terminal Capacitance (Typ.) | COFF | - | 100 | pF |
Trigger LED Current 2a (Max) | IFT | - | 3 | mA |
On-state resistance (Max) | RON | IF=5mA ION=0.15A |
8 | Ω |
Turn-on time (Max) | tON | - | 1.5 | ms |
Turn-off time (Max) | tOFF | - | 1 | ms |
Contact us
Contact usFrequently Asked Questions
FAQs