TLP2662

Photocoupler (photo-IC output)

Description

Feature Guaranteed high operating temperature
Application Scope Communication interface / Measurement instrumentation / PLC
Function High-speed
Number of Circuits 2
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name DIP8
Package Image DIP8
Pins 8
Mounting Through Hole/Surface Mount
Width×Length×Height
(mm)
9.66×7.62×3.65
Package Dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VCC 2.7 to 6 V
Operating Temperature Topr -40 to 125

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Pulse width distortion |tpHL-tpLH| - 35 ns
Isolation voltage BVS t=60sec 5000 Vrms
Common mode transient immunity CMH / CML - +/-20 kV/μs
ICC (Max) ICC - 8 mA
threshold input current(H/L) IFHL - 5 mA
Propagation delay time (H/L)(Max) tpHL - 75 ns
Propagation delay time (L/H)(Max) tpLH - 75 ns
Data transfer rate - - 15 Mbps
Supply Voltage(under Recommended Operating Conditions)(Max) VCC - 5.5 V
Supply Voltage(under Recommended Operating Conditions)(Min) VCC - 2.7 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TLP2662(D4-TP1,F) 1500 Yes
TLP2662(F) 50 Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open