TLP267J

Photocoupler (phototriac output)

Description

Feature Non-zero-voltage turn-on
Application Scope Home appliance / SSR
Number of Circuits 1
Output type NZC
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / GB 4943.1-2022 (CQC)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 4pin SO6
Package Image 4pin SO6
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
3.7×7.0×2.1
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Off−state output terminal voltage VDRM 600 V
On-state RMS current IT(RMS) 70 mA
Operating Temperature Topr -40 to 100

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Trigger LED Current (Max) IFT rank=- 3 mA
Trigger LED Current (Max) IFT rank=IFT2 2 mA
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 3750 Vrms
On-state voltage (Max) VTM ITM=70mA 2.8 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS IFT VDE
TLP267J(T2-TPL,E 3000 Yes IFT=2mA(max) -
TLP267J(TPL,E 3000 Yes - -
TLP267J(V4-TPL,E 3000 Yes - Yes

Applications

IH Rice Cooker
Such as high breakdown voltage, low power consumption and miniaturization are important in designing IH rice cooker. Toshiba provides information on a wide range of semiconductor products suitable for IH coil driving units, motor driving units, heater control unit, etc., along with circuit configuration examples.
Warm Water Bidet
Such as high efficiency, low power consumption and miniaturization are important in designing warm water bidet. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, etc., along with circuit configuration examples.
Refrigerator
Such as low power consumption and miniaturization are important in designing refrigerator. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving units, sensor signal input unit, AC load control unit, etc., along with circuit configuration examples.
Smart Plug
Such as AC isolation, high efficiency and miniaturization are important in designing smart plug. Toshiba provides information on a wide range of semiconductor products suitable for AC switch units, power supply units, wireless and key switch units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open