Application Scope | Measurement instrumentation |
---|---|
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Please contact us. |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)
*Download Online Certification of Safety Standard(UL 1577) |
Toshiba Package Name | 2.54SOP4 |
---|---|
Package Image | |
Pins | 4 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
3.9×7.0×2.1 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
ON-state current | ION | 0.08 | A |
OFF-state output terminal voltage | VOFF | 40 | V |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -20 | ℃ |
Isolation voltage BVs @1minute (Min) |
BVS | 1500 | Vrms |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Terminal Capacitance (Max) | COFF | - | 1.4 | pF |
Terminal Capacitance (Typ.) | COFF | - | 0.6 | pF |
Product of Terminal Capacitance and ON-resistance (Typ.) | COFFxRON | - | 10 | pFxΩ |
Trigger LED Current 1a (Max) | IFT | - | 4 | mA |
On-state resistance (Max) | RON | IF=5mA ION=0.08A |
35 | Ω |
Turn-on time (Max) | tON | - | 0.5 | ms |
Turn-off time (Max) | tOFF | - | 0.5 | ms |
Contact us
Contact usFrequently Asked Questions
FAQs