Not Recommended for New Design
Photocoupler (phototriac output)
Feature | Zero-voltage turn-on / High noise immunity |
---|---|
Application Scope | Home appliance / SSR |
Number of Circuits | 1 |
Output type | ZC |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE)
*Download Online Certification of Safety Standard(UL 1577) |
Toshiba Package Name | 5pin DIP6 |
---|---|
Package Image | |
Pins | 5 |
Mounting | Through Hole/Surface Mount |
Width×Length×Height (mm) |
7.12×7.62×3.65 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Off−state output terminal voltage | VDRM | 800 | V |
On-state RMS current | IT(RMS) | 100 | mA |
Operating Temperature | Topr | -40 to 100 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Trigger LED Current (Max) | IFT | - | 10 | mA |
Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 5000 | Vrms |
Inhibit voltage (Max) | VIH | - | 20 | V |
On-state voltage (Max) | VTM | ITM=100mA | 3 | V |
Contact us
Contact usFrequently Asked Questions
FAQs