RoHS Compatible Product(s) (#) | Please contact us. |
---|
Toshiba Package Name | LQFP(14×14) |
---|---|
Pins | 100 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 32 | bit |
ROM size | 256 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 10 | Kbyte |
internal data bus width | 32 | bit |
external data bus width | 16 | bit |
watchdog timer | Available | - |
dual clock operation | Available | - |
Clock gear function | Available | - |
A/D converters(10bit) | 8 | ch |
A/D converters(10bit)unit | 1 | units |
UART | 2 | ch |
I2C/SIO | 1 | ch |
UART/SIO | 2 | ch |
Timer/counter(8bit) | 4 | ch |
Timer/counter(16bit) | 4 | ch |
Interrupt controllers | 11 | pins |
debug support unit | Available | - |
DMA controllers | 4 | ch |
I/O Port | 77 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
2.7 to 3.6 | 1 to 32 | -40 to 85 | 0.031 |
Contact us
Contact usFrequently Asked Questions
FAQs