Description | 32-bit high performance RISC microcontroller with various timers and serial interfaces supporting low power consumption |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | TFBGA289-P-1111-0.50A |
---|---|
Pins | 289 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 32 | bit |
ROM size | 512 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 24 | Kbyte |
internal data bus width | 32 | bit |
external data bus width | 16 | bit |
watchdog timer | Available | - |
Clock gear function | Available | - |
A/D converters(10bit) | 32 | ch |
A/D converters(10bit)unit | 2 | units |
I2C/SIO | 2 | ch |
UART/SIO | 11 | ch |
Timer/counter(16bit) | 36 | ch |
timer/counter(32bit) | 2 | ch |
32-bit timer input capture | 4 | ch |
32-bit timer output compare | 4 | ch |
Interrupt controllers | 20 | pins |
program patch function | 12 | areas |
debug support unit | Available | - |
DMA controllers | 8 | ch |
I/O Port | 212 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
1.35 to 1.65 | 4 to 54 | -20 to 85 | 0.018 |
Contact us
Contact usFrequently Asked Questions
FAQs