TMP19A64F20BXBG

EOL announced

TX19A

Description

Description 32-bit high performance RISC microcontroller containing industry's largest 2-MB Flash memory NANO FLASH™
RoHS Compatible Product(s) (#) Please contact us.

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name FBGA281-P-1313-0.65B6
Pins 281
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 32 bit
ROM size 2048 Kbyte
ROM type Flash -
RAM size 64 Kbyte
internal data bus width 32 bit
external data bus width 16 bit
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
A/D converters(10bit) 24 ch
A/D converters(10bit)unit 1 units
I2C/SIO 1 ch
UART/SIO 7 ch
Timer/counter(16bit) 11 ch
timer/counter(32bit) 1 ch
32-bit timer input capture 4 ch
32-bit timer output compare 10 ch
Interrupt controllers 20 pins
program patch function 8 areas
debug support unit Available -
DMA controllers 8 ch
I/O Port 209 port
A separate I/O power supply is required.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
1.35 to 1.65 4 to 54 -20 to 85 0.018

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open