TMP86C407MG

EOL announced

TLCS-870C

Description

Description 8-bit microcontroller with two serial interfaces in small-sized package
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SOP28-P-450-1.27
Package Image SOP28-P-450-1.27
Pins 28
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 4 Kbyte
ROM type Mask ROM -
RAM size 0.25 Kbyte
internal data bus width 8 bit
LED drive capability 8 ch
SEI 1 ch
UART 1 ch
A/D converters(8bit) 6 ch
Timer/counter(16bit) 1 ch
Timer/counter(8bit) 2 ch
watchdog timer Available -
dual clock operation Available -
I/O Port 22 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 16 -40 to 85 0.25
2.7 to 5.5 1 to 8 -40 to 85 0.5

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open