TMP86CM25AFG

Not Recommended for New Design

TLCS-870C

Description

Description 8-bit microcontroller with dot-matrix LCD driver supporting 960 pixels.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-QFP100-1420-0.65A
Pins 100
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 32 Kbyte
ROM type Mask ROM -
RAM size 2 Kbyte
internal data bus width 8 bit
LED drive capability 4 ch
LCD drive capability 60 ch
SIO 1 ch
UART/SIO 1 ch
A/D converters(8bit) 8 ch
Timer/counter(18bit) 1 ch
Timer/counter(8bit) 4 ch
watchdog timer Available -
dual clock operation Available -
I/O Port 42 port
The minimum instruction execution time in low-speed dual clock operation mode is 122μs (at 32.768kHz).
Configurable as UART or SIO.
Up to 960 LCD segments (60seg. x 16com.)
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 16 -40 to 85 0.25
1.8 to 3.6 1 to 8 -40 to 85 0.5

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open