Description | 8-bit microcontrollers with vacuum fluorescent tube driver and multi-function timers |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | QFP64-P-1414-0.80C |
---|---|
Pins | 64 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 8 | bit |
ROM size | 32 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 1 | Kbyte |
internal data bus width | 8 | bit |
VFT drive capability | 32 | ch |
SIO | 1 | ch |
UART | 1 | ch |
I2C | 1 | ch |
A/D converters(8bit) | 6 | ch |
Timer/counter(16bit) | 1 | ch |
Timer/counter(8bit) | 2 | ch |
Program patch logic | Available | - |
watchdog timer | Available | - |
dual clock operation | Available | - |
I/O Port | 54 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 1 to 16 | -30 to 70 | 0.25 |
2.7 to 5.5 | 1 to 8 | -30 to 70 | 0.5 |
Contact us
Contact usFrequently Asked Questions
FAQs