TMP89FS28LFG

TLCS-870C1

Read Me (Cautions)

Description

Description 8-bit microcontroller with 2560 dot matrix LCD driver (built-in voltage booster circuit)
RoHS Compatible Product(s) (#) Available

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

Package Information

Toshiba Package Name LQFP176-P-2020-0.40D
Package Image LQFP176-P-2020-0.40D
Pins 176
Mounting Surface Mount
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 60 Kbyte
ROM type Flash -
RAM size 3 Kbyte
internal data bus width 8 bit
LCD drive capability 80 ch
SEI 2 ch
UART 1 ch
UART/SIO 1 ch
I2C 1 ch
A/D converters(10bit) 8 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
On-chip debug function Available -
Internal Oscillator Not Available -
I/O Port 53 port
The minimum instruction execution time in low-speed dual clock operation mode is 122μs (at 32.768kHz).
Configurable as UART or SIO. Also, selectable from I2C and SIO. One SIO channel can be used simultaneously.
Two ports are reserved for high-speed oscillator pins and cannot be used as I/O ports.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
3.2 to 3.6 2 to 6 -40 to 85 0.167
2.7 to 3.6 2 to 4 -40 to 85 0.25
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open