TMP89FW24AFG

TLCS-870C1

Description

Description High-performance 8-bit microcontroller incorporates 124KB of large-capacity Flash memory (NANO FLASH™) and a LCD driver, featuring a wide operating voltage range and high-speed operation.
RoHS Compatible Product(s) (#) Available

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name LQFP80-P-1212-0.50F
Package Image LQFP80-P-1212-0.50F
Pins 80
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 124 Kbyte
ROM type Flash -
RAM size 3 Kbyte
internal data bus width 8 bit
LED drive capability 11 ch
LCD drive capability 40 ch
SIO 1 ch
UART 3 ch
I2C/SIO 1 ch
A/D converters(10bit) 8 ch
Timer/counter(16bit) 2 ch
Timer/counter(10bit) 1 ch
Timer/counter(8bit) 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
On-chip debug function Available -
Internal Oscillator Available -
I/O Port 68 port
The minimum instruction execution time in low-speed dual clock operation mode is 122μs (at 32.768kHz).
Two ports are reserved for high-speed oscillator pins and cannot be used as I/O ports.
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 5.5 0.25 to 16 -40 to 85
1.8 to 5.5 0.25 to 8 -40 to 85 0.125
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2023

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open