Description | High-speed advanced 32-bit microcontroller with large capacity RAM and color LCD controller capable of operating at 80MHz |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | LQFP176-P-2020-0.40F |
---|---|
Package Image | |
Pins | 176 |
Mounting | Surface Mount |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 32 | bit |
ROM type | ROM less | - |
RAM size | 144 | Kbyte |
USB Device (High Speed) | 1 | ch |
SPI | Available | - |
UART/SIO | 2 | ch |
I2C | 1 | ch |
DMA controllers | 6 | ch |
DRAM controllers | 1 | ch |
NANDFC | 2 | ch |
memory bank control | Available | - |
A/D converters(10bit) | 6 | ch |
LCD controller | Available | - |
Timer/counter(16bit) | 2 | ch |
Timer/counter(8bit) | 8 | ch |
RTC | 1 | ch |
Multiply and accumulation unit | Available | - |
CS/WAIT controller | 4 | ch |
watchdog timer | Available | - |
dual clock operation | Available | - |
Clock gear function | Available | - |
Touch Screen Interface | Available | - |
melody alarm generator | Available | - |
external LCDD I/F | Available | - |
remote memory I/F | Available | - |
I2S (Inter-IC Sound) Interface | 1 | ch |
I/O Port | 98 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
3.0 to 3.6 | 6 to 80 | 0 to 70 | |
1.4 to 1.6 | 6 to 80 | 0 to 70 | 0.0125 |
Contact us
Contact usFrequently Asked Questions
FAQs