Read Me (Cautions)

Description

Description 32-bit Arm® Cortex®-M0 microcontroller of high performance incorporated Multiple serial interfaces and timer functions.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP100-P-1414-0.50H
Package Image LQFP100-P-1414-0.50H
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Description

Property Value Unit
group name M030 -
number of bits 32 bit
ROM size 128 Kbyte
ROM type Flash -
RAM size 16 Kbyte
DMA controllers 4 ch
DMA controllers units 2 units
internal data bus width 32 bit
I/O Port 85 port
UART/SIO 6 ch
I2C 2 ch
Timer/counter(16bit) 14 ch
A/D converters(10bit) 8 ch
watchdog timer Available -
Voltage detecting circuit Available -
On-chip debug function Available -
Interrupt controllers 6 pins
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.3 to 3.6 1 to 20 -40 to 85 0.05

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2023

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open