TMPM037FWUG

TX00

產品概要

Description 32-bit Arm® Cortex®-M0 microcontroller of high performance incorporated Multiple serial interfaces and timer functions.
RoHS Compatible Product(s) (#) Available

包裝資訊

Toshiba Package Name LQFP64-P-1010-0.50E
Package Image LQFP64-P-1010-0.50E
Pins 64
Mounting Surface Mount
Package Dimensions 檢視
Land pattern dimensions 檢視
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

概要

屬性 單位
group name M030 -
number of bits 32 bit
ROM size 128 Kbyte
ROM type Flash -
RAM size 16 Kbyte
DMA controllers 2 ch
DMA controllers units 1 units
internal data bus width 32 bit
I/O Port 51 port
UART/SIO 5 ch
I2C 1 ch
Timer/counter(16bit) 10 ch
A/D converters(10bit) 8 ch
watchdog timer Available -
Voltage detecting circuit Available -
On-chip debug function Available -
Interrupt controllers 6 pins
工作電壓
(V)
工作頻率
(MHz)
工作溫度
(degC)
最短命令執行時間
(μsec)
2.3 to 3.6 1 to 20 -40 to 85 0.05

Development Systems

購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Aug,2023

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗