Description |
High-performance microcontrollers based on Arm® Cortex®-M3 core, featuring a high-speed low-power FLASH-ROM, a 10-bit AD converter, various interfaces and timers. NANO FLASH™ |
---|---|
RoHS Compatible Product(s) (#) | Available |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.
Toshiba Package Name | LQFP100-P-1414-0.50H |
---|---|
Package Image | |
Pins | 100 |
Mounting | Surface Mount |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
屬性 | 值 | 單位 |
---|---|---|
Group Name | M330 | - |
Number of bits | 32 | bit |
ROM size | 128 | Kbyte |
ROM type | Flash | - |
RAM size | 8 | Kbyte |
internal data bus width | 32 | bit |
I/O Port | 78 | port |
UART/SIO | 3 | ch |
I2C/SIO | 3 | ch |
Timer/counter(16bit) | 10 | ch |
A/D converters(10bit) | 12 | ch |
watchdog timer | Available | - |
On-chip debug function | Available | - |
trace func | Available | - |
RTC | 1 | ch |
Clock gear function | Available | - |
dual clock operation | Available | - |
Interrupt controllers | 8 | pins |
Multiply and accumulation unit | Available | - |
工作電壓 (V) |
工作頻率 (MHz) |
工作溫度 (degC) |
最短命令執行時間 (μsec) |
---|---|---|---|
2.7 to 3.6 | 1 to 40 | -20 to 85 | 0.025 |