Description |
32-bit high functionality, low-power microcontroller based on Arm® Cortex®-M3 core with high-precision PPG output ideal for motor control, 12-bit AD converter and 10-bit DA controller with enhanced analog performance suitable for lenses of camera. NANO FLASH™ |
---|---|
RoHS Compatible Product(s) (#) | Available |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.
Toshiba Package Name | P-TFBGA113-0606-0.50A4 |
---|---|
Package Image | |
Pins | 113 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
Group Name | M340 | - |
Number of bits | 32 | bit |
ROM size | 512 | Kbyte |
ROM type | Flash | - |
RAM size | 32 | Kbyte |
DMA controllers | 4 | ch |
internal data bus width | 32 | bit |
external data bus width | 16 | bit |
I/O Port | 86 | port |
UART/SIO | 5 | ch |
I2C/SIO | 2 | ch |
Timer/counter(16bit) | 10 | ch |
high-resolution 16-bit timer/PPG output | 2 | ch |
A/D converters(12bit) | 15 | ch |
D/A converters(10bit) | 2 | ch |
watchdog timer | Available | - |
Oscillation frequency detector | Available | - |
On-chip debug function | Available | - |
JTAG (Boundary-Scan) | Available | - |
trace func | Available | - |
Clock gear function | Available | - |
Interrupt controllers | 12 | pins |
CS/WAIT controller | 2 | ch |
Multiply and accumulation unit | Available | - |
Sync. Serial Interface | 1 | ch |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
1.65 to 3.6 | 1 to 54 | -40 to 85 | 0.0185 |
Contact us
Contact usFrequently Asked Questions
FAQs