TMPM365FYXBG

TX03

產品概要

Description A compact-package, high-performance microcontroller with a USB, ideal for controlling battery-powered portable devices.
NANO FLASH™
RoHS Compatible Product(s) (#) Please contact us.

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

包裝資訊

Toshiba Package Name P-LFBGA105-0909-0.50
Pins 105
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
概要

屬性 單位
Group Name M360 -
Number of bits 32 bit
ROM size 256 Kbyte
ROM type Flash -
RAM size 24 Kbyte
DMA controllers 2 ch
internal data bus width 32 bit
I/O Port 74 port
UART/SIO 2 ch
I2C/SIO 2 ch
USB Device (Full Speed) 1 ch
Timer/counter(16bit) 10 ch
A/D converters(12bit) 12 ch
watchdog timer Available -
On-chip debug function Available -
JTAG (Debug) Available -
JTAG (Boundary-Scan) Available -
trace func Available -
Clock gear function Available -
Interrupt controllers 10 pins
Multiply and accumulation unit Available -
The power-supply voltage using a USB ranges from 3.0V to 3.45V.
工作電壓
(V)
工作頻率
(MHz)
工作溫度
(degC)
最短命令執行時間
(μsec)
2.7 to 3.6 1 to 48 -40 to 85 0.0208

Development Systems

購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Apr,2023

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗