TMPM376FDDFG

TX03

Description

Description Microcontrollers with a 512-KB Flash memory, a 32-KB RAM, an I2C bus and hardware called "Vector Engine" for handling routine computations for motor vector control. These high-performance microcontrollers feature single 5-V supply.
RoHS Compatible Product(s) (#) Please contact us.

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Package Information

Toshiba Package Name QFP100-P-1420-0.65Q
Package Image QFP100-P-1420-0.65Q
Pins 100
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M370 -
Number of bits 32 bit
ROM size 512 Kbyte
ROM type Flash -
RAM size 32 Kbyte
internal data bus width 32 bit
I/O Port 82 port
UART/SIO 4 ch
I2C/SIO 1 ch
vector engine Available -
Timer/counter(16bit) 8 ch
3-phase PWM output 2 ch
A/D converters(12bit) 22 ch
Number of A/D converter(12bit) units 2 units
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
On-chip debug function Available -
JTAG (Debug) Available -
trace func Available -
Clock gear function Available -
Interrupt controllers 16 pins
incremental encoder input 2 ch
Multiply and accumulation unit Available -
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 1 to 80 -40 to 85 0.0125

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2022

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open