Description | Microcontrollers with a 512-KB Flash memory, a 32-KB RAM, an I2C bus and hardware called "Vector Engine" for handling routine computations for motor vector control. These high-performance microcontrollers feature single 5-V supply. |
---|---|
RoHS Compatible Product(s) (#) | Available |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
Toshiba Package Name | LQFP100-P-1414-0.50H |
---|---|
Package Image | |
Pins | 100 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
Group Name | M370 | - |
Number of bits | 32 | bit |
ROM size | 512 | Kbyte |
ROM type | Flash | - |
RAM size | 32 | Kbyte |
internal data bus width | 32 | bit |
I/O Port | 82 | port |
UART/SIO | 4 | ch |
I2C/SIO | 1 | ch |
vector engine | Available | - |
Timer/counter(16bit) | 8 | ch |
3-phase PWM output | 2 | ch |
A/D converters(12bit) | 22 | ch |
Number of A/D converter(12bit) units | 2 | units |
watchdog timer | Available | - |
Power-on reset circuit | Available | - |
Voltage detecting circuit | Available | - |
Oscillation frequency detector | Available | - |
On-chip debug function | Available | - |
JTAG (Debug) | Available | - |
trace func | Available | - |
Clock gear function | Available | - |
Interrupt controllers | 16 | pins |
incremental encoder input | 2 | ch |
Multiply and accumulation unit | Available | - |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 1 to 80 | -40 to 85 | 0.0125 |
Contact us
Contact usFrequently Asked Questions
FAQs