TMPM380FWFG

TX03

產品概要

Description High-performance microcontrollers containing a multi-purpose timer for controlling the power devices used for home electronics, and realizing 5V single supply operation to achieve control over Induction Heating (IH) appliances and motors.
NANO FLASH™
RoHS Compatible Product(s) (#) Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

包裝資訊

Toshiba Package Name LQFP100-P-1414-0.50H
Package Image LQFP100-P-1414-0.50H
Pins 100
Mounting Surface Mount
Package Dimensions 檢視
Land pattern dimensions 檢視

 Please refer to the link destination to check the detailed size.

概要

屬性 單位
Group Name M380 -
Number of bits 32 bit
ROM size 128 Kbyte
ROM type Flash -
RAM size 12 Kbyte
DMA controllers 2 ch
internal data bus width 32 bit
external data bus width 16 bit
I/O Port 84 port
UART/SIO 5 ch
I2C/SIO 2 ch
Timer/counter(16bit) 8 ch
Multi-purpose timer (MPT) 3 ch
3-phase PWM output 2 ch
A/D converters(12bit) 18 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
On-chip debug function Available -
JTAG (Debug) Available -
trace func Available -
RTC 1 ch
Clock gear function Available -
dual clock operation Available -
Interrupt controllers 16 pins
incremental encoder input 2 ch
Multiply and accumulation unit Available -
remote control 1 ch
Sync. Serial Interface 2 ch
The motor controller channel is multiplexed with the multi-purpose timer (MPT).
工作電壓
(V)
工作頻率
(MHz)
工作溫度
(degC)
最短命令執行時間
(μsec)
4.0 to 5.5 1 to 40 -40 to 85 0.025

Development Systems

購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Apr,2023

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗