Description

Description High-performance microcontrollers containing a multi-purpose timer for controlling the power devices used for home electronics, and realizing 5V single supply operation to achieve control over Induction Heating (IH) appliances and motors.
RoHS Compatible Product(s) (#) Available

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name LQFP64-P-1010-0.50E
Package Image LQFP64-P-1010-0.50E
Pins 64
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M380 -
Number of bits 32 bit
ROM size 128 Kbyte
ROM type Flash -
RAM size 10 Kbyte
internal data bus width 32 bit
I/O Port 47 port
Full UART 1 ch
UART/SIO 2 ch
I2C/SIO 1 ch
Timer/counter(16bit) 8 ch
A/D converters(12bit) 10 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
On-chip debug function Available -
JTAG (Debug) Available -
trace func Available -
RTC 1 ch
Clock gear function Available -
dual clock operation Available -
Interrupt controllers 8 pins
remote control 1 ch
Sync. Serial Interface 1 ch
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
3.9 to 5.5 1 to 40 -40 to 85 0.025

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2023

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open