TMPM3H2FUDUG

Not Recommended for New Design

TXZ3

Description

Description TMPM3H group products contained 32 KB to 128 KB of code Flash memory, and 8 KB to 32 KB of data Flash memory, and it developed the package of 32 pins to 100 pins.
This microcontroller can use for a home appliance, OA, housing equipment, AV equipment, motor control and industrial apparatus, etc.
RoHS Compatible Product(s) (#) Available
Dry Packed Products Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

Package Information

Toshiba Package Name LQFP48-P-0707-0.50C
Package Image LQFP48-P-0707-0.50C
Pins 48
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M3H -
Number of bits 32 bit
ROM size 96 Kbyte
ROM type Flash -
Data flash 32 Kbyte
RAM size 14 Kbyte
Internal data bus width 32 bit
Interrupt function 88 -
Number of External interrupt pins 7 pins
Number of I/O ports 40 port
DMA controllers 30 ch
UART 3 ch
I2C 2 ch
TSPI 2 ch
3-phase PWM output 1 ch
A/D converters(12bit) 8 ch
D/A converters(8bit) 1 ch
32bit timer/counter(32bit mode) 6 ch
32bit timer/counter(16bit mode) 12 ch
RTC 1 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
Standby function IDLE / STOP1 / STOP2 -
On-chip debug function Available -
trace func Available -
JTAG (Boundary-Scan) Available -
Clock output 1 ch
Remote_control receiving circuit 1 ch
incremental encoder input 1 ch
Internal High speed Oscillator(IHOSC) Available -
Storage temperature -55 to 125
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 5.5 1 to 40 -40 to 85 0.025

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open