TMPM3U6FWDFG

TX03

Description

Description High-performance microcontrollers containing a multi-purpose timer for controlling the power devices used for home electronics, and realizing 5V single supply operation to achieve control over Induction Heating (IH) appliances and motors.
NANO FLASH™
RoHS Compatible Product(s) (#) Available

NANO FLASH is a trademark of Toshiba Electronic Devices & Storage Corporation.

Package Information

Toshiba Package Name QFP100-P-1420-0.65Q
Package Image QFP100-P-1420-0.65Q
Pins 100
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M380 -
Number of bits 32 bit
ROM size 128 Kbyte
ROM type Flash -
RAM size 12 Kbyte
DMA controllers 2 ch
internal data bus width 32 bit
memory bank control Available -
I/O Port 84 port
UART/SIO 5 ch
I2C/SIO 2 ch
Timer/counter(16bit) 8 ch
Multi-purpose timer (MPT) 3 ch
3-phase PWM output 2 ch
A/D converters(12bit) 18 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
On-chip debug function Available -
JTAG (Debug) Available -
trace func Available -
RTC 1 ch
Clock gear function Available -
dual clock operation Available -
Interrupt controllers 16 pins
incremental encoder input 2 ch
remote control 1 ch
Sync. Serial Interface 2 ch
The motor controller channel is multiplexed with the multi-purpose timer (MPT).
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.0 to 5.5 1 to 40 -40 to 85 0.025

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open