TMPM462F10FG

TX04

Description

Description The M460 Group of microcontrollers are best suited to applications such as printers, AV systems and industrial equipment.
RoHS Compatible Product(s) (#) Available
Dry Packed Products Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Package Information

Toshiba Package Name P-LQFP176-2020-0.40-002
Package Image P-LQFP176-2020-0.40-002
Pins 176
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M460 -
Number of bits 32 bit
ROM size 1024 Kbyte
ROM type Flash -
RAM size 193 Kbyte
DMA controllers 32 ch
DMA controllers units 3 units
External bus interface(EBIF) Available -
Full UART 2 ch
UART/SIO 10 ch
I2C 5 ch
A/D converters(12bit) 20 ch
Timer/counter(16bit) 16 ch
Multi-Purpose Timer(MPT) 2 ch
watchdog timer Available -
Remote Control Preprocessor 2 ch
SSP 3 ch
Interrupt controllers 16 pins
CEC 1 ch
Voltage detecting circuit Available -
Oscillation frequency detector Available -
RTC 1 ch
Clock gear function Available -
trace func Available -
On-chip debug function Available -
I/O Port 139 port
RAM size (193Kbytes) means total size of MAIN RAM (192Kbytes) and BACKUP RAM (1Kbytes).
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 120 -40 to 85 0.0083

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open