TMPM4K1FUAUG

不推薦用於新設計

TXZ4

產品概要

Description TMPM4K group (1) is microcontroller which contain 64 KB to 256 KB of code Flash memory and 18 KB of RAM, and are deploying the package of 32 pins to 64 pins.
These products have peripheral functions which are suitable for motor control as AD Converter (ADC), Motor control circuit (A-PMD), Vector Engine (A-VE+), and Encoder input (A-ENC).
These microcontrollers can be widely used for home appliances and industrial equipment which requires motor control.
RoHS Compatible Product(s) (#) Please contact us.
Dry Packed Products Available

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

包裝資訊

Toshiba Package Name P-LQFP44-1010-0.80-003
Pins 44
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

概要

屬性 單位
Group Name M4K -
Number of bits 32 bit
ROM size 96 Kbyte
ROM type Flash -
RAM size 18 Kbyte
Internal data bus width 32 bit
Interrupt function 79 -
Number of External interrupt pins 9 pins
Number of IN ports 2 port
Number of I/O ports 32 port
DMA controllers 24 ch
DMA controllers units 1 units
UART 2 ch
I2C 1 ch
TSPI 2 ch
vector engine Available -
Op amp 3 ch
3-phase PWM output 1 ch
A/D converters(12bit) 10 ch
Number of A/D converter(12bit) units 1 units
32bit timer/counter(32bit mode) 6 ch
32bit timer/counter(16bit mode) 12 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
Standby function IDLE / STOP1 -
On-chip debug function Available -
trace func Not Available -
CRC Calculation circuit Y -
RAM PARITY Available -
incremental encoder input 1 ch
Storage temperature -55 to 125
工作電壓
(V)
工作頻率
(MHz)
工作溫度
(degC)
最短命令執行時間
(μsec)
2.7 to 5.5 1 to 80 -40 to 105 0.0125

文檔

  • 如果沒看到確認框則對應文件目前無法下載

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗