Description |
TMPM4K group (2) is microcontroller which contain 128 KB to 512 KB of code Flash memory, 32 KB of data Flash memory and 24 KB of RAM, and are deploying the package of 64 pins to 144 pins. These products have peripheral functions which are suitable for motor control as AD Converter (ADC), Motor control circuit (A-PMD), Vector Engine (A-VE+), and Encoder input (A-ENC). These microcontrollers can be widely used for home appliances and industrial equipment which requires motor control. |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Dry Packed Products | Available |
Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.
Toshiba Package Name | P-LQFP80-1414-0.65-001 |
---|---|
Pins | 80 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
屬性 | 值 | 單位 |
---|---|---|
Group Name | M4K | - |
Number of bits | 32 | bit |
ROM size | 512 | Kbyte |
ROM type | Flash | - |
Data flash | 32 | Kbyte |
RAM size | 24 | Kbyte |
Internal data bus width | 32 | bit |
Interrupt function | 120 | - |
Number of External interrupt pins | 18 | pins |
Number of IN ports | 2 | port |
Number of OUT ports | 1 | port |
Number of I/O ports | 67 | port |
DMA controllers | 32 | ch |
DMA controllers units | 1 | units |
UART | 4 | ch |
I2C | 2 | ch |
TSPI | 2 | ch |
vector engine | Available | - |
Op amp | 3 | ch |
3-phase PWM output | 3 | ch |
A/D converters(12bit) | 17 | ch |
Number of A/D converter(12bit) units | 3 | units |
32bit timer/counter(32bit mode) | 6 | ch |
32bit timer/counter(16bit mode) | 12 | ch |
watchdog timer | Available | - |
Power-on reset circuit | Available | - |
Voltage detecting circuit | Available | - |
Oscillation frequency detector | Available | - |
Standby function | IDLE / STOP1 | - |
On-chip debug function | Available | - |
trace func | Not Available | - |
JTAG (Boundary-Scan) | Not Available | - |
CRC Calculation circuit | Y | - |
RAM PARITY | Available | - |
dual clock operation | Not Available | - |
incremental encoder input | 2 | ch |
Internal High speed Oscillator(IHOSC) | Available | - |
Storage temperature | -55 to 125 | ℃ |
工作電壓 (V) |
工作頻率 (MHz) |
工作溫度 (degC) |
最短命令執行時間 (μsec) |
---|---|---|---|
2.7 to 5.5 | 1 to 160 | -40 to 105 | 0.00625 |