TODX2901A(F)

EOL announced

TOSLINK Optical-Fiber Transmitting and Receiving Modules for High-Speed Data Transmission

Description

Compatible Optical Fiber with Connectors TOCP200-**MBT (Toray Industries) / TOCP255-**MBT (Toray Industries)
Compatible Optical Fiber (μm) APF (980/1000μm) NA=0.5
Compatible Fiber-Optic Connector PN
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name Molded resin package
Pins 12
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 70
Operating Temperature (Min) Topr -10
Supply Voltage (Max) VCC 3.6 V
Supply Voltage (Min) VCC 3.0 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Transmission Distance (Max) transmission_distance - 20 m
Data Rate (Max) transmission_speed (NRZ) 150 Mb/s
Data Rate (Min) transmission_speed (NRZ) 20 Mb/s
Dominant Emitting Wavelength λd (Typ.) wavelength - 660 nm

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open