TOSLINK General-Purpose Optical Transceiving Modules
Compatible Optical Fiber with Connectors | LUCT2-TC1000W-**M (Asahi Kasei E-Materials) / TOCP200-**MBT (Toray Industries) / TOCP200P-**MBT (Toray Industries) / TOCP255-**MBT (Toray Industries) / TOCP255P-**MBT (Toray Industries) |
---|---|
Compatible Optical Fiber (μm) | APF (980/1000μm) NA=0.5 |
Compatible Fiber-Optic Connector | JIS F07 |
Comments | Renewal products |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | Molded resin package |
---|---|
Pins | 10 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Supply Voltage (Max) | VCC | 5.25 | V |
Supply Voltage (Min) | VCC | 4.75 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Transmission Distance (Max) | transmission_distance | (Cable is APF) | 40 | m |
Data Rate (Max) | transmission_speed | (NRZ) | 6 | Mb/s |
Data Rate (Min) | transmission_speed | (NRZ) | DC | Mb/s |
Dominant Emitting Wavelength λd (Typ.) | wavelength | - | 650 | nm |
Contact us
Contact usFrequently Asked Questions
FAQs