Compatible Optical Fiber with Connectors | TOCP100-**MBT (Toray Industries) / TOCP155-**MBT (Toray Industries) / TX-TP001-**M (Jiangsu TX Plastic Optical Fibers Co., Ltd.) |
---|---|
Compatible Optical Fiber (μm) | APF (980/1000μm) NA=0.5 |
Compatible Fiber-Optic Connector | JIS F05 |
Comments | Renewal products |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | Molded resin package |
---|---|
Mounting | Through Hole |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Supply Voltage (Max) | VCC | 5.25 | V |
Supply Voltage (Min) | VCC | 4.75 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Transmission Distance (Max) | transmission_distance | - | 100 | m |
Data Rate (Max) | transmission_speed | (NRZ) | 10 | Mb/s |
Data Rate (Min) | transmission_speed | (NRZ) | DC | Mb/s |
Contact us
Contact usFrequently Asked Questions
FAQs