EOL announced
Power MOSFET (P-ch single)
Application Scope | Lithium-Ion Secondary Batteries / Power Management Switches |
---|---|
Polarity | P-ch |
Generation | U-MOSⅥ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | VS-6 |
---|---|
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | -20 | V |
Gate-Source voltage | VGSS | +/-12 | V |
Drain current | ID | -5.0 | A |
Power Dissipation | PD | 2.2 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | -1.2 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 55 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=2.5V | 85 | mΩ |
Input capacitance (Typ.) | Ciss | - | 690 | pF |
Total gate charge (Typ.) | Qg | VGS=-5V | 10 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs