EOL announced
Power transistor for high-speed switching applications
Application Scope | MOS gate drivers |
---|---|
Polarity | NPN + PNP |
RoHS Compatible Product(s) (#) | Please contact us. |
TPC6901 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TPCP8901 | Almost same characteristics but different package | Almost same DC current gain |
Toshiba Package Name | VS-6 |
---|---|
Pins | 6 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current (Q1) | IC | 1.0 | A |
Collector Current (Q2) | IC | -0.7 | A |
Collector Current (Q1) | ICP | 2.0 | A |
Collector Current (Q2) | ICP | -2.0 | A |
Collector power dissipation (Q1/Q2) (mounted on FR4 board (Cu 645mm**2, glass-epoxy t=1.6mm)) | PC | 0.5 | W |
Collector-Base Voltage (Q1) | VCBO | 100 | V |
Collector-Base Voltage (Q2) | VCBO | -50 | V |
Collector-emitter voltage (Q1) | VCEO | 50 | V |
Collector-emitter voltage (Q2) | VCEO | -50 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Q1) (Max) | hFE | - | 1000 | - |
DC Current Gain hFE (Q1) (Min) | hFE | - | 400 | - |
DC Current Gain hFE (Q2) (Max) | hFE | - | 500 | - |
DC Current Gain hFE (Q2) (Min) | hFE | - | 200 | - |
Collector Emitter Saturation Voltage (Q1) (Max) | VCE(sat) | - | 0.17 | V |
Collector Emitter Saturation Voltage (Q2) (Max) | VCE(sat) | - | -0.23 | V |
Contact us
Contact usFrequently Asked Questions
FAQs