EOL announced
Power MOSFET (N-ch single 30V<VDSS≤60V)
Application Scope | DC-DC Converters / Switching Voltage Regulators / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | U-MOSⅥ-H |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
TPC8053-H is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TPH14006NH | Almost same characteristics but different package | Different drive voltage |
TPN22006NH | Almost same characteristics but different package | Different drive voltage |
Toshiba Package Name | SOP-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.9×6.0×1.52 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 60 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 9.0 | A |
Power Dissipation | PD | 1.9 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 2.3 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 24.2 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 22.5 | mΩ |
Input capacitance (Typ.) | Ciss | - | 1620 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 25 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs