Not Recommended for New Design
Power MOSFET (N-ch + P-ch complementary)
Application Scope | Motor Drivers / Mobile Equipments |
---|---|
Polarity | N-ch + P-ch |
Generation | U-MOSⅣ / U-MOSⅥ |
Internal Connection | Independent |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | PS-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.8 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage (Q1) | VDSS | 40 | V |
Gate-Source voltage (Q1) | VGSS | +/-20 | V |
Drain current (Q1) | ID | 5.0 | A |
Drain-Source voltage (Q2) | VDSS | -40 | V |
Gate-Source voltage (Q2) | VGSS | +10/-20 | V |
Drain current (Q2) | ID | -4.0 | A |
Power Dissipation | PD | 1.77 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Q1) (Max) | Vth | - | 3.0 | V |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=6V | 62.8 | mΩ |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=10V | 36.3 | mΩ |
Input capacitance (Q1) (Typ.) | Ciss | - | 505 | pF |
Total gate charge (Q1) (Typ.) | Qg | VGS=10V | 11.8 | nC |
Gate threshold voltage (Q2) (Max) | Vth | - | -3.0 | V |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-10V | 56.8 | mΩ |
Drain-Source on-resistance (Q2) (Max) | RDS(ON) | VGS=-6V | 82.2 | mΩ |
Input capacitance (Q2) (Typ.) | Ciss | - | 810 | pF |
Total gate charge (Q2) (Typ.) | Qg | VGS=-10V | 18 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs