Application Scope | Mobile equipments / Switching |
---|---|
Features | Low Satulation Voltage |
Polarity | PNP + NPN |
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PS-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.8 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current (Q1) | IC | -2.0 | A |
Collector Current (Q2) | IC | 2.0 | A |
Collector Current (Q1) | ICP | -8.0 | A |
Collector Current (Q2) | ICP | 8.0 | A |
Collector power dissipation (Q2) (mounted on FR4 board (Cu 645mm**2, glass-epoxy t=1.6mm)) | PC | 0.89 | W |
Collector-Base Voltage (Q1) | VCBO | -30 | V |
Collector-Base Voltage (Q2) | VCBO | 60 | V |
Collector-emitter voltage (Q1) | VCEO | -30 | V |
Collector-emitter voltage (Q2) | VCEO | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Q1) (Max) | hFE | IC=0.2A VCE=2V |
500 | - |
DC Current Gain hFE (Q1) (Min) | hFE | IC=0.2A VCE=2V |
200 | - |
DC Current Gain hFE (Q2) (Max) | hFE | IC=-0.2A VCE=-2V |
500 | - |
DC Current Gain hFE (Q2) (Min) | hFE | IC=-0.2A VCE=-2V |
200 | - |
Collector Emitter Saturation Voltage (Q1) (Max) | VCE(sat) | IB=20mA IC=0.6A |
0.14 | V |
Collector Emitter Saturation Voltage (Q2) (Max) | VCE(sat) | IB=-20mA IC=-0.6A |
-0.2 | V |
Contact us
Contact usFrequently Asked Questions
FAQs