Internal Connection | Independent |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PS-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.8 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Drain current (Q1) | ID | 2 | A |
Drain-Source voltage (Q1) | VDSS | 60 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Q2 Reverse Current (Max) | IR | VR=33V | 0.5 | μA |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=4V | 0.44 | Ω |
Drain-Source on-resistance (Q1) (Max) | RDS(ON) | VGS=10V | 0.30 | Ω |
Q2 Zener Voltage (Typ.) | VZ | IZ=2mA | 43 | V |