Application Scope | Solenoid drivers / Motor drivers / Lamp drivers |
---|---|
Input / Output | H/H |
Input / Output (Q1) | H/H |
Number of Circuits | 1 |
Diagnostic Functions | Overcurrent / Overtemperature / Open load |
Protection Functions | Overcurrent / Thermal shutdown / Overvoltage(Active clamp) |
RoHS Compatible Product(s) (#) | Available |
計畫停產,新設計中不推薦使用。
器件型號 | 兼容性 | 備註 |
---|---|---|
TPD1055FA | Different package and similar characteristics | More function |
Toshiba Package Name | SOP-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.0×6.0×1.5 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Output Current | IO | 3.0 | A |
Power Dissipation | PD | 1.1 | W |
Operating Temperature (Max) | Topr | 125 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Input Voltage (Max) | VIN | 12 | V |
Input Voltage (Min) | VIN | -0.5 | V |
Power Supply Voltage (Max) | VDD | 25 | V |
Drain-Source voltage | VDS | 60 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
ON Resistance (Max) | RDS(ON) | - | 0.12 | Ω |
Operating Supply Voltage (Max) | VDD(opr) | - | 18 | V |
Operating Supply Voltage (Min) | VDD(opr) | - | 5 | V |