TPN5900CNH

Power MOSFET (N-ch single 60V<VDSS≤150V)

  • Related Reference Design(1)

Description

Application Scope High-Efficiency DC-DC Converters / Switching Voltage Regulators
Polarity N-ch
Generation U-MOSⅧ-H
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TSON Advance
Package Image TSON Advance
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
3.3×3.3×0.85
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 150 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 18 A
Power Dissipation PD 39 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 4.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 59
Input capacitance (Typ.) Ciss - 460 pF
Total gate charge (Typ.) Qg VGS=10V 7.0 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2022

Jul,2022

Feb,2023

Dec,2023

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TPN5900CNH,L1Q 5000 Yes

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open