Application Scope | Power amplifier / Switching |
---|---|
Polarity | PNP |
Complementary Product | TTC015B |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TO-126N |
---|---|
Package Image | |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
8.0×11×3.25 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -2 | A |
Collector Current | ICP | -4 | A |
Collector power dissipation | PC | 10 | W |
Collector power dissipation | PC | 1.5 | W |
Collector-Base Voltage | VCBO | -80 | V |
Collector-emitter voltage | VCEO | -80 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Transition frequency (Typ.) | fT | IC=-0.5A VCE=-2V |
100 | MHz |
DC Current Gain hFE (Max) | hFE | IC=-0.5A VCE=-2V |
200 | - |
DC Current Gain hFE (Min) | hFE | IC=-0.5A VCE=-2V |
100 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=-100mA IC=-1A |
-0.5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs