Application Scope | Audio amplifier output stage 100-W |
---|---|
Features | Power Amps Output Stage |
Polarity | PNP |
Complementary Product | TTC5200 |
RoHS Compatible Product(s) (#) | Available |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
2SA1943N | Almost same characteristics but different package | Almost same DC current gain |
Toshiba Package Name | TO-3P(L) |
---|---|
Package Image | |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
20.0×26.0×5.0 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -15 | A |
Collector power dissipation | PC | 150 | W |
Collector-Base Voltage | VCBO | -230 | V |
Collector-emitter voltage | VCEO | -230 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Transition frequency (Typ.) | fT | IC=-1A VCE=-5V |
30 | MHz |
DC Current Gain hFE (Max) | hFE | IC=-1A VCE=-5V |
160 | - |
DC Current Gain hFE (Min) | hFE | IC=-1A VCE=-5V |
80 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=-800mA IC=-8A |
-3.0 | V |
Contact us
Contact usFrequently Asked Questions
FAQs