EOL announced
Power transistor for high-speed switching applications
Application Scope | High-speed high-voltage switching / High-speed DC/DC converters / Switching regulators |
---|---|
Polarity | NPN |
RoHS Compatible Product(s) (#) | Available |
TTC012 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
2SC6142 | Almost same package but similar characteristics | Different Collector-emitter voltage |
Toshiba Package Name | New PW-Mold2 |
---|---|
Package Image | |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
6.5×5.5×2.3 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 2 | A |
Collector Current | ICP | 3 | A |
Collector power dissipation | PC | 1.1 | W |
Collector-Base Voltage | VCBO | 800 | V |
Collector-emitter voltage | VCEO | 375 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Max) | hFE | IC=0.001A VCE=5V |
250 | - |
DC Current Gain hFE (Min) | hFE | IC=0.001A VCE=5V |
80 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=62.5mA IC=0.5A |
0.5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs